background-waves

AF0025-00

Product Status| Activei

AF0025-00

SIMPLIFIED ARC-FLASH RELAY | Series: AF0025
info

The AF0025 series arc-flash relay is a cost-effective and OEM-focused solution that provides innovative arc-flash protection in a compact package. The relay significantly reduces arc-fault damage in ac and dc compartments by detecting the light from an arc flash using one or two optical sensors, and rapidly providing a trip signal. The compact design means it can be surface or DIN-rail mounted into the smallest spaces possible, making it an ideal OEM solution for tight cabinets such as combiner boxes and inverters. The AF0025 is conformal coated to provide protection from environmental concerns.

The use of one or two sensors makes it flexible for small or medium-size panels, with onboard or remote reset capability. There are no settings required, making it quick and easy to install without the need for a computer. The unit also includes a solid-state redundant trip circuit, providing an internal fail-safe mechanism and a very fast arc-flash response even during power up. One isolated changeover (Form C) output contact is provided to issue the trip signal to the interrupting device, which can be set to fail-safe or non-fail-safe operating modes. A second Form C contact is provided to signal an error condition such as a loss of communication to a sensor.

PropertyValue
Supply Voltage DC
24
Relay Contacts Config
2 Form C, 240V ac / 30 V dc, 6A resistive
Relay Contacts Operation
Fail-safe / Non Fail-safe
Input Voltage (V)
24 V dc
Weight (kg)
0.3 Kg (kilogram)
Conformally Coated
Yes
Digital Inputs
0
Mount Method
Surface, or DIN Rail
Sense Resistance (Ω)
3 klux fixed
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Trip Time
5 ms (typical)
  • Compact solution
  • Two sensor inputs
  • Fixed light sensitivity
  • Internal fail-safe design
  • Selectable fail-safe and non-fail-safe operation
  • Error output
  • Our most compact arc-flash device, only 1.82” (46.23 mm) depth, for mounting into crowded cabinets
  • Increases protection and design flexibility
  • Flexible installation for 1 or 2 sensor applications
  • Unit requires no adjustments during installations
  • Redundant solid-state circuitry
  • Trip output can be configured to work with shunt-trip or undervoltage-trip devices
  • Fail-safe output confirms if arc-flash relay is experiencing an error or is actively providing protection

AF0025-00 Applications

Highlights Section

  • Solar combiner boxes
  • Inverters
  • Industrial UPS
  • Junction boxes
  • OEM panels with little available space

AF0025-00 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AF0025-00SIMPLIFIED ARC-FLASH RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.