Input Voltage (V) | 24 V ac/dc |
Output Form | DPDT limited to 9 operating functions |
Time Delay Range (s) | Single functions: 0.1 s - 1705 h in 8 ranges; Dual functions: 0.1 s - 3100 m each in 8 ranges |
Dimensions | 3.1 H x 2.39 W in. (78.7 x 60.7 mm) |
Adjustment | Multiplier: 3 position DIP switches select 0.1-1-10 or 100 in s or m |
Indication | Two LEDs indicate: 1) input voltage applied; 2) output relay status |
Input AC Line Frequency (Hz) | 50/60 |
Input Tolerance (%) | -15% - 20% |
Insulation Resistance (Ω) | ≥100 |
Isolation Voltage | ≥1500 Vrms input to output |
Life | Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷ |
Mounting Method | Plug-in socket |
Operating Temperature Max (°C) | 65 |
Operating Temperature Maximum Fahrenheit | 149 |
Operating Temperature Minimum Celsius | -20 |
Operating Temperature Minimum Fahrenheit | -4 |
Output Load Rating (VA) | 10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac |
Output Type | Electromechanical relay |
Polarity | DC units are reverse polarity protected |
Power Consumption | ≤3 W |
Repeat Accuracy (%) | ±0.1% or 20 ms whichever is greater |
Reset Time (ms) | ≤50 |
Setpoint vs. Ambient Temperature and Operating Voltage | ±1% |
Setting Accuracy | ±1% or 50 ms whichever is greater |
Storage Temperature Maximum Celsius | 85 |
Storage Temperature Maximum Fahrenheit | 185 |
Storage Temperature Minimum Celsius | -40 |
Storage Temperature Minimum Fahrenheit | -40 |
Termination Type | Octal 8-pin plug-in |
Time Delay Option | Five switches are provided to set one of twenty-one single or dual functions |
Time Delay Type | Microcontroller |