background-waves

PC-102CICI-LT

Product Status| Activei

PC-102CICI-LT

2-CHANNEL LEAK/TEMP DETECTOR/1 | Series: PC 102
info

PC-102CICI-LT is a seal-leak and over-temperature detector that uses one input to sense seal failures and the temperature input to detect motor overheating. This unit is configurable to suit various probes. Seal input logic (direct or inverted) and over-temperature trip reset (automatic or manual) is DIP-switch selectable. See datasheet for detailed technical characteristics.

PropertyValue
Input Voltage (V)
120 Vac nominal
Output Form
2 Form C Isolated
Termination Type
Torque: 6 in-lbs; Wire: 12-20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
Dimensions
3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
Weight (kg)
0 Kg (kilogram)
Input AC Line Frequency (Hz)
50 / 60
Input Logic
Direct or Inverted
Maximum Input Power (W)
2
Output Load Rating (VA)
Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 240 Vac
Sense Voltage
5 Vdc pulsed (probe)
Sensitivity (Ω)
TEMP input: Selectable 4 fixed; or 4.7 - 100 adjustable with DIP switches; SEAL: 4.7 - 100 adjustable
Mounting Method
35mm DIN rail or Surface Mount (#6 or #8 screws)
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4

PC-102CICI-LT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PC-102CICI-LT2-CHANNEL LEAK/TEMP DETECTOR/1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.