background-waves

PC-102CICI-DL

Product Status| Activei

PC-102CICI-DL

2-CHANNEL DUAL-LEAK DETECTOR/ | Series: PC 102
info

PC-102CICI-DL is a dual seal-leak detector that uses inputs to sense seal failures and energize the output relay. Input logic (direct or inverted) is DIP-switch selectable. See datasheet for detailed technical characteristics.

PropertyValue
Input Voltage (V)
120 Vac nominal
Output Form
2 Form C Isolated
Termination Type
Torque: 6 in-lbs; Wire: 12-20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
Dimensions
3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
Weight (kg)
0 Kg (kilogram)
Input AC Line Frequency (Hz)
50 / 60
Input Logic
Direct or Inverted
Maximum Input Power (W)
2
Output Load Rating (VA)
Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 240 Vac
Sense Voltage
5 Vdc pulsed (probe)
Sensitivity (Ω)
4.7 - 100; For temp: Selectable 4 Ω; with DIP switches
Mounting Method
35mm DIN rail or Surface Mount (#6 or #8 screws)
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4

PC-102CICI-DL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PC-102CICI-DL2-CHANNEL DUAL-LEAK DETECTOR/

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.