background-waves

Series: PGR-6101

PGR-6101 Series – Ground-Fault and Insulation Monitor
Product Status| Activei
info

The PGR-6101 series relay operates on one- or three-phase solidly grounded, resistance-grounded, and ungrounded ac systems up to 6 kV. This relay combines the features of a ground-fault protection relay and insulation monitor into one unit. It protects against ground-faults by monitoring insulation resistance when the motor is de-energized and by monitoring ground-fault current when the motor is energized. The PGR-6101 features two separate analog outputs for optional current and ohm meters as well as two separate alarm relays.

  • Adjustable GF pickup (30–200 mA)
  • Adjustable insulation pickup (60–600 kΩ)
  • Adjustable time delay (50–250 ms)
  • Output contacts
  • Analog outputs (0–1 mA)
  • CT loop monitoring
  • Selectable contact operating mode
  • POWR-GARD® technology
  • Trip setting provides a wide range of low-level protection and system coordination
  • Customizable insulation resistance setpoints for maximum protection
  • Adjustable trip delay for quick protection and system coordination
  • Two Form C output contacts for ground-fault and insulation-resistance fault
  • Two analog outputs indicate insulation resistance and ground-fault current
  • Alarms when CT is not connected
  • Selectable fail-safe or non-fail-safe operating modes allow connection to shunt or undervoltage breaker coil
  • Superior protection against electrical system damage

PGR-6101 Parts

FiltersFilters

PGR-6101 Applications

Highlights Section

  • One- or three-phase solidly grounded, resistance-grounded, and ungrounded ac systems up to 6 kV.