background-waves

IXTY2P50PA

Product Status| Activei

IXTY2P50PA

Discrete MOSFET -2A -500V PolarP TO-252 | Series: PolarP
info

IXTY2P50PA is an AEC-Q101 qualified and PPAP available, -500 V, -2 A, PolarTM P-channel enhancement mode power MOSFET in TO-252 (DPAK) package.

The P-channel MOSFET is manufactured using the Polar technology platform resulting in significant reduction in on-state resistance (RDS(on),max = 4.2 Ω) and gate charge requirement (Qg = 11.9 nC). The P-channel MOSFET has lower conduction loss and provides excellent switching performance while its dynamic dv/dt and avalanche rating makes it extremely rugged in demanding operating environments and applications. Additionally, the smaller footprint of the TO-252 package enables an efficient and power dense PCB design resulting in space savings.

PropertyValue
VDSS (V)
-500
RDS(ON),max @ 25 °C (Ω)
4.2
ID, cont @ 25 °C (A)
-2
Gate Charge (nC)
11.9
RthJC (K/W)
2.15
Configuration
Single
CISS (pF)
600
trr,typ (ns)
300
PD (W)
58
AEC-Q101 Qualified
Yes
CRSS (pF)
12
TJ Max (°C)
150
  • AEC-Q101 qualified and PPAP available
  • Low thermal resistance RthJC
  • Low gate charge
  • Overvoltage ruggedness
  • Compact TO-252 footprint
  • Simplified approval and certification
  • Simplified thermal design
  • Minimal driver losses
  • Improved Reliability
  • PCB space savings

IXTY2P50PA Applications

Highlights Section

  • Automotive ECUs
  • Automotive sensor circuits
  • High-side switches
  • Push-pull amplifiers
  • Automatic test equipment

IXTY2P50PA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTY2P50PADiscrete MOSFET -2A -500V PolarP TO-252

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.