background-waves

Series: AQRV05-4HTG

6V 1pF 12A unidirectional diode arrays in SOT23-6L
Product Status| Activei
info

The AQRV05-4HTG integrates low capacitance rail-to-rail diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can absorb maximum 12A surge current per IEC 61000-4-5 (tP=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.

  • ESD, IEC 61000-4-2, ±30kV contact/air
  • ESD, ISO10605 330pF 330Ω, ±30kV contact/air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000-4-5 2nd Edition,12A (8/20μs)
  • Low capacitance of 1pF (TYP) per I/O
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small SOT23-6 (JEDEC MO-178) packaging
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 qualified and PPAP capable

AQRV05-4HTG Parts

FiltersFilters

AQRV05-4HTG Applications

Highlights Section

  • 10/100/1000 Ethernet
  • Automotive Display
  • Automotive Touch Screen
  • USB2.0 Power and Data Line

Series: AQRV05-4HTG Resources