background-waves

Series: AQ7520-08UTG

8 channels 0.32pF 12kV Diode Array
Product Status| Activei
info

The AQ7520-08UTG includes eight channels ultra low capacitance and high-level ESD protection diodes to protect high-speed data rate such as USB 3.1, DisplayPort and e-SATA. The typical capacitance of 0.32pF helps ensure signal integrity and this robust device can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely dissipate 6A of 8/20μs surge current (IEC 61000-4-5 2nd edition).

  • ESD, IEC 61000-4-2, ±12kV contact, ±15kV air
  • ESD, ISO 10605, 330pF 330Ω, ±12kV contact, ±12kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000- 4-5 2nd edition, 6A (tP=8/20μs)
  • Low capacitance of 0.32pF@1.5V (TYP)
  • Low leakage current of 0.02μA (TYP) at 3.3V
  • Low operating and clamping voltage
  • AEC-Q101 qualified and PPAP capable
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

AQ7520-08UTG Parts

FiltersFilters

AQ7520-08UTG Applications

Highlights Section

  • V-By-One
  • Embedded DisplayPort
  • USB 2.0/3.0/3.1 Ports
  • Automotive
  • Flat Panel Displays
  • LCD/LED TVs
  • Smartphones
  • Mobile Computing

Series: AQ7520-08UTG Resources