background-waves

Series: AQ4337-01ETG

Automotive grade 0.25pF 7A Bidirectional TVS diode in SOD882
Product Status| Activei
info

The AQ4337-01ETG provides ultra-low capacitance, bidirectional and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.25pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces, such as High-Definition Multimedia Interface (HDMI) and DisplayPort interfaces, Thunderbolt and USB 3.1 Gen 1.

It can safely absorb repetitive ESD strikes at ±15kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 7A of 8/20μs surge current (IEC 61000-4-5 2nd edition).

  • ESD, IEC 61000-4-2, ±15kV contact/air
  • ESD, ISO10605 330pF 330Ω, ±15kV contact/air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd Edition, 7A (8/20μs)
  • Low leakage current of 0.1μA (MAX) at 5V
  • Ultra low capacitance of 0.25pF (Typ @ VR=0V)
  • Small SOD882 packaging helps save board space
  • Halogen-free, lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 Qualified and PPAP Capable

AQ4337-01ETG Parts

FiltersFilters

AQ4337-01ETG Applications

Highlights Section

  • Automotive ADAS
  • Automotive DisplayPort
  • GMSL
  • GVIF
  • LVDS
  • 2.5/5G/10G Ethernet

Series: AQ4337-01ETG Resources