background-waves

Series: AQ24COME-02HTG

Automotive grade 450W 22pF 9A Bidirectional TVS diode in SOT23-3L
Product Status| Activei
info

The AQ24COME-02HTG bidirectional TVS is fabricated in aproprietary silicon avalanche technology. These diodes provide ahigh ESD (electrostatic discharge) protection level for electronicequipment.

The AQ24COME-02HTG TVS can safely absorb repetitive ESD strikes of ±30kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 9A 8/20μs surge event as defined in IEC 61000-4-5, 2nd edition.

  • ESD, IEC 61000-4-2, ±30kV contact/air
  • ESD, ISO 10605, 330pF 330Ω, ±30kV contact/air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000- 4-5 2nd Edition, 9A (8/20μs)
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 qualified and PPAP capable

AQ24COME-02HTG Parts

FiltersFilters

AQ24COME-02HTG Applications

Highlights Section

  • Automotive
  • ADAS Control Units
  • Body Control Units
  • CAN Bus
  • Electronic Control Units
  • Factory Automation
  • Lighting Control (DALI)
  • PowerTrain Control Units
  • Sensor Protection

Series: AQ24COME-02HTG Resources