background-waves

11173

Product Status| Activei

11173

CONN 3 POLE | Series: Automobile and RV Trailer Connectors
info

Weatherproof connectors & wire lead assemblies.
Polarized to assure proper mating of circuits.
Molded bodies.
Colorcoded 16AWG wire, 6" long (152.4mm).
Conductors are properly aligned and bonded into the insulation, to assure minimal voltage drop, and for ease in connecting.

PropertyValue
Housing
Black Thermoplastic
Circuitry
3
Input Terminals
Bullet
Contacts
16 AWG

11173 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
11173CONN 3 POLERoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.