background-waves

JBPT3P02ZXB

Product Status| Activei

JBPT3P02ZXB

Junction Block, 3/8-16 PassThru Blk | Series: Junction Blocks
info

Single Stud Junction Blocks (Feed-Thru & Non-Feed Thru)
Junction Blocks are used as electrical connection points for thedistribution of power or ground. These blocks can simplify cabling& architectures, and serve as convenient power tap points. Feed-thru versions enable firewall-mount applications and help reducewiring costs and overall space required for cable routing.

PropertyValue
Housing
Nylon UL 94-V0
Mounting Method
Bolt-Down Feed Thru
Input Terminals
3/8"-16 Zinc Plated Steel Stud
Recommended Torque
5 N-M (Maximum)
Current Rating Max (A)
250

JBPT3P02ZXB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
JBPT3P02ZXBJunction Block, 3/8-16 PassThru Blk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.