background-waves

JBPT3N04ZXR

Product Status| Activei

JBPT3N04ZXR

Junction Block - NFT M8 Red | Series: Junction Blocks
info

Single Stud Junction Blocks (Feed-Thru & Non-Feed Thru)
Junction Blocks are used as electrical connection points for the distribution of power or ground. These blocks can simplify cabling & architectures, and serve as convenient power tap points. Feed-thru versions enable firewall-mount applications and help reduce wiring costs and overall space required for cable routing.

PropertyValue
Housing
Nylon UL 94-V0
Mounting Method
Bolt-Down Surface Mount
Input Terminals
M8X1.25 Zinc Plated Steel Stud
Recommended Torque
5 N-M (Maximum)
Current Rating Max (A)
250

JBPT3N04ZXR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
JBPT3N04ZXRJunction Block - NFT M8 Red

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.