background-waves

MITI-7L-6-10

Product Status| Activei

MITI-7L-6-10

MITI-7L-6-10 Standard Sort | Series: MITI-7L
info

The MITI-7L ultra-miniature reed switch is a normally open switch with a 7 mm x 1.8 mm (0.276” x 0.071”) glass envelope, which can switch up to 10 W. It has a sensitivity range of 6-25 AT. It has a high insulation resistance of 1011 ohms minimum and low contact resistance of less than 150 milliohms. The MITI-7 is also available in a surface mount version, that is, MISM-7L.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
170
Switching Current (A DC)
0.25
Breakdown Voltage (V DC)
200
Max Contact Resistance (Ω)
0.15
Magnetic Sensitivity (AT)
6 to 10
Body Length (mm)
7
Overall Length in Milimeters
40.38
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.18
Max Operate Time (ms)
0.4
Resonant Frequency
12.7
Max Release Time (ms)
0.5
Switching Voltage (V AC)
120
  • Prolong operating life cycles
  • Ultra-miniature, normally open switch
  • Wide sensitivity range: 6-25 AT
  • Hermetically sealed
  • cULus recognition
  • RoHS compliant
  • Extending end product operating life and reliability
  • Saves PCB space and reduce overall weight for compact size and light weight end products
  • More design flexibility/options for end product: magnet size and sensitive distance
  • Suitable for various operating environment/applications
  • Facilitates end product meeting/passing cULus test/request
  • Environment friendly

MITI-7L-6-10 Applications

Highlights Section

  • Reed Relay particularly on Automatic Test Equipment (ATE)
  • Small Appliance that requires long life and high reliability
  • Position Sensing
  • Security

MITI-7L-6-10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MITI-7L-6-10MITI-7L-6-10 Standard Sort

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.