background-waves

MITI-7L-15-20

Product Status| Activei

MITI-7L-15-20

MITI-7L-15-20 Standard Sort | Series: MITI-7L
info

The MITI-7L ultra-miniature reed switch is a normally open switch with a 7 mm x 1.8 mm (0.276” x 0.071”) glass envelope, which can switch up to 10 W. It has a sensitivity range of 6-25 AT. It has a high insulation resistance of 1011 ohms minimum and low contact resistance of less than 150 milliohms. The MITI-7 is also available in a surface mount version, that is, MISM-7L.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
170
Switching Current (A DC)
0.25
Breakdown Voltage (V DC)
200
Max Contact Resistance (Ω)
0.15
Magnetic Sensitivity (AT)
15 to 20
Body Length (mm)
7
Overall Length in Milimeters
40.38
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.18
Max Operate Time (ms)
0.4
Resonant Frequency
12.7
Max Release Time (ms)
0.5
Switching Voltage (V AC)
120
  • Prolong operating life cycles
  • Ultra-miniature, normally open switch
  • Wide sensitivity range: 6-25 AT
  • Hermetically sealed
  • cULus recognition
  • RoHS compliant
  • Extending end product operating life and reliability
  • Saves PCB space and reduce overall weight for compact size and light weight end products
  • More design flexibility/options for end product: magnet size and sensitive distance
  • Suitable for various operating environment/applications
  • Facilitates end product meeting/passing cULus test/request
  • Environment friendly

MITI-7L-15-20 Applications

Highlights Section

  • Reed Relay particularly on Automatic Test Equipment (ATE)
  • Small Appliance that requires long life and high reliability
  • Position Sensing
  • Security

MITI-7L-15-20 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MITI-7L-15-20MITI-7L-15-20 Standard Sort

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Innovative Reed Switch Position Sensing & Limit Switching Solutions CN

Depend on subminiature MATE12B and MITI7L series glass-encapsulated reed switches from Littelfuse to work over millions of cycles in ATE, home appliances, and alarm systems (with Chinese subtitles).

Innovative Reed Switch Position Sensing & Limit Switching Solutions

Depend on subminiature MATE12B and MITI7L series glass-encapsulated reed switches from Littelfuse to work over millions of cycles in ATE, home appliances, and alarm systems.

Innovative Reed Switch Position Sensing & Limit Switching Solutions JP

Depend on subminiature MATE12B and MITI7L series glass-encapsulated reed switches from Littelfuse to work over millions of cycles in ATE, home appliances, and alarm systems (with Japanese subtitles).