background-waves

04431.25ERE

Product Status| Activei

04431.25ERE

FUSE 250V TL HBC NANO2 ROHS 1.25A | Series: 443E
info
The 443E Series is a Nano2®, 250 V fuse. It is a surface mount Universal Modular Fuse (UMF) that complies with IEC 60127-4. It is RoHS-compliant and fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly.
PropertyValue
Voltage Rating (V)
250
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
3.97
Resistance (Ω)
0.1
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
200
Breaking Capacity VDC
200A @ 250
interrupt Voltage Type AC/DC) - 1
AC
interrupt Amperage (A) - 2
200
interrupt Voltage (V) -2
250
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
250
Breaking Capacity VAC
200A @ 250
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • 250 VAC/VDC voltage rating with 200 A interrupting rating
  • Slo-Blo® Fuse
  • RoHS-compliant
  • Fully compatible with leadfree solder alloys and higher temperature profiles associated with lead-free assembly

04431.25ERE Applications

Highlights Section

  • Ac–dc power adapter
  • Telecom equipment system power
  • Portable system built-in AC/DC converter

04431.25ERE Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04431.25EREFUSE 250V TL HBC NANO2 ROHS 1.25ARoHS4/5/2018NoPdf IconCoC_RoHS9_04431.25EREPdf IconREACH_SVHC Declaration (Contain)_04431.25EREContainsYes4/5/2018Pdf IconIPC_04431.25ERE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.