background-waves

TLS035LSA

Product Status| Under Developmenti

TLS035LSA

FUS 170 VDC F/A TELE-GARD 35A-W/EMR LDS | Series: TLS
info

TLS035LSA is a Telecommunications fuse with an ampere rating of 35.

PropertyValue
Current Rating (Continuous) in Amps
35
Interrupting Rating
100 kA @ 170 Vdc
Opening
Fast-Acting (F)
Voltage Rating (V)
170
Mounting Method
PCB Mount
Family style
Current Limiting
Fuse Class
Telecommunications
Indicating
No
Interrupt Amperage 1
100000
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
170

TLS035LSA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0TLS035.SLSAFUS 170 VDC F/A TELE-GARD 35A-W/EMR LDS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.