CNN_E fuses are rated for applications up to 80 VDC. As fork lift trucks voltages increase, circuit protection needs to be rated higher than the standard CNN products to handle the increased voltage. The CNN_E is considered very fast-acting for quicker reaction time.
- Up to 80 V dc protection
- Window shows fuse status
- Up to 2,700 A interrupting rating
- Compact size saves space
- RoHS compliant and lead (Pb) free
- Up to 80 V dc protection
- Window shows fuse status
- Up to 2,700 A interrupting rating
- Compact size saves space
- RoHS compliant and lead (Pb) free
CNNE Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Voltage Rating (V) | Amp Code (Part Number) |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Voltage Rating (V) | Amp Code (Part Number) | |
---|---|---|---|---|---|---|
CNNE Applications
- Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move
- hazardous materials.