background-waves

PSX3XLDB0450

Product Status| Activei

PSX3XLDB0450

POWR-SPEED SQB SIZE 3XL DIN BL 450A | Series: PSX
info

Littelfuse PSX series 1500 V dc high-speed square body fuses are specially designed to protect battery energy storage systems (BESS), photovoltaic inverters, and many of dc applications such as dc common bus systems, larger industrial regenerative drives, rectifiers and, metal processing equipment.

The PSX series fuses are extremely fast-acting, offering high-speed performance up to 1500 V dc, ranging from 80 A to 1400 A in the smallest NH XL package sizes. The PSX series is available with multiple mounting terminations including flush-end style, DIN-style and bolted-blade style. Visual blown fuse indication is standard on all fuses and optional micro-switch is available for external indication. The PSX series is certified to UL 248-13 and compliant with the IEC 60269-7 (Class aBat) battery protection fuse standard.

PropertyValue
Current Rating (Continuous) in Amps
450
Interrupting Rating
250 kA @ 1500 Vdc
Opening
aBat
Case Size
NH 3XL
Amp Code (Part Number)
0450
Indicating
Yes
interrupt Amperage (A) - 1
250000
Interupt Voltage Type
DC
interrupt Voltage (V) -1
1500
Mounting Method
DIN Blade
  • High voltage rating up to 1.5 kV dc
  • Dc interrupting rating is 250 kA
  • Extremely fast acting for high-speed performance
  • Low watt loss provides energy efficiency for BESS applications
  • Compact NH 1XL and 3XL sizes offer flexibility

PSX3XLDB0450 Applications

Highlights Section

  • Battery energy storage systems (BESS)
  • Power conversion systems
  • Dc common bus systems
  • Hybrid PV-BESS inverters
  • Regenerative drives
  • Industrial heaters and welding equipment
  • Metal processing industries

PSX3XLDB0450 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PSX3XLDB0450XPOWR-SPEED SQB SIZE 3XL DIN BL 450A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.