background-waves

FLQ012R

Product Status| Activei

FLQ012R

500VAC T/D MIDGET 12A WITH TABS | Series: FLQ
info

FLQ012R is a Midget fuse with an ampere rating of 12.

PropertyValue
Current Rating (Continuous) in Amps
12
Interrupting Rating
10 kA @ 500 Vac
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
500
Voltage Rating (V)
300
Size
Midget/5AG
Family style
Midget Fuse
Fuse Class
Midget/Class CC
Indicating
No
interrupt Amperage (A) - 1
10000
interrupt Amperage (A) - 2
10000
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
500
interrupt Voltage (V) -2
300
Mounting Method
PCB Mount

FLQ012R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FLQ012.HXR500VAC T/D MIDGET 12A WITH TABSRoHS3/1/2006Pb-Free3/1/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.