background-waves

JTD035R

Product Status| Activei

JTD035R

FUS 600V T/D CLASS J 35A RoHS | Series: JTD
info
The JTD Series time-delay, dual-element fuses carry the Littelfuse POWR-PRO advanced technology designation andare specifically designed for circuits where space is at a premium. They are ideal for use in systems with high in-rushcurrents. The JTD fuses offer a patented design that reduces nuisance fuse openings. In addition, they provide Type 2“No Damage” protection for both NEMA- and IEC-type motor circuit components. These fuses help lower the costsassociated with downtime, provide longer fuse life by minimizing nuisance openings, increase system performance byminimizing equipment damage, and improve safety by minimizing accidents.The POWR-PRO performance brand offers advanced technology protection features, such as self-certification to300,000 A rms symmetrical and superior current-limiting capability. The self-certification at 300,000 A meets thecurrent trend toward higher short-circuit current ratings (SCCR). Self-certification testing was conducted at a nationallyrecognized testing laboratory, and the tests were UL witnessed.*Also available in blown fuse indicating version
PropertyValue
Current Rating (Continuous) in Amps
35
Interrupting Rating
20 kA @ 300 Vdc
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum AC Voltage (V)
600
Voltage Rating (V)
300
Size
Industrial Cartridge
Amp Code (Part Number)
035
Family style
Powr-Pro Fuse
Fuse Class
Class J
Indicating
No
interrupt Amperage (A) - 1
200000
interrupt Amperage (A) - 2
300000
Interupt Amperage 3
20000
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Voltage (V) -1
600
interrupt Voltage (V) -2
600
Interupt Voltage - 3
300
Mounting Method
Fuse Block / Clip / Holder
Operating Temperature Max (°C)
125
Operating Temperature Minimum Celsius
-55
PG Holder
LFPSJ60 Series
Product Marking
JTD 35A-R
Voltage Rating (Ac)
600
Voltage Rating (Dc)
300

JTD035R Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0JTD035.TXRFUS 600V T/D CLASS J 35A RoHSRoHS2/7/2024Pb-Free2/7/2024Pdf IconCoC_RoHS10_0JTD035.TXRPdf IconREACH_SVHC Declaration_0JTD035.TXRDoes Not ContainYes2/7/2024Pdf IconIPC_0JTD035.TXR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.