background-waves

JLS110

Product Status| Activei

JLS110

FUS 600V F/A CLASS J 110A | Series: JLS
info

JLS110 is a Class J fuse with an ampere rating of 110 and knife-blade-style construction.

PropertyValue
Current Rating (Continuous) in Amps
110
Interrupting Rating
200 kA @ 600 Vac
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
600
Size
Knife-Blade
Family style
Current Limiting
Fuse Class
Class J
Indicating
No
interrupt Amperage (A) - 1
200000
Interupt Voltage Type
AC
interrupt Voltage (V) -1
600
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFJ60200 Series

JLS110 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0JLS110.XFUS 600V F/A CLASS J 110ARoHS3/15/2016Pb-Free3/15/2016Pdf IconCoC_RoHS9_0JLS110.XPdf IconREACH211_Declaration_(Contain)_0JLS110.XContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.