background-waves

JLS010

Product Status| Activei

JLS010

FUS 600V F/A CLASS J 10A | Series: JLS
info

JLS010 is a Class J fuse with an ampere rating of 10 and cartridge-style construction.

PropertyValue
Current Rating (Continuous) in Amps
10
Interrupting Rating
200 kA @ 600 Vac
Opening
Fast-Acting (F)
Maximum AC Voltage (V)
600
Size
Industrial Cartridge
Family style
Current Limiting
Fuse Class
Class J
Indicating
No
interrupt Amperage (A) - 1
200000
Interupt Voltage Type
AC
interrupt Voltage (V) -1
600
Mounting Method
Fuse Block / Clip / Holder
PG Holder
LFPSJ30 Series

JLS010 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0JLS010.TFUS 600V F/A CLASS J 10ARoHS3/15/2016Pb-Free3/15/2016No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.