0607063 - 607 Series

Series: 607
Questions? Contact Littelfuse Support
Littelfuse Fuse 607 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 607 series fuses are specifically designed and tested to cater to the circuit protection needs of compact applications, which is 500Vdc/Vac rated with remarkable interrupting rating.

Features:

  • RoHS Compliant and Lead-free
  • High Interrupt Rating
  • Rated Voltage 500 Vdc/Vac
  • High Current 40-63A

Applications:

  • Data Center Power Supplies
  • Uninterruptible Power Supply (UPS)
  • Power Conversion Equipment - Inverters and Rectifiers

Chinese Subtitles - Japanese Subtitles

Property (Mouseover for details) Value
Body Melamine
Nominal Melting I2T (A2sec) 7060
VAC (V) 500
Partner ECAD Models 0607063
Operating Temperature -55° to 125°C
To request product environmental information, please complete the Product Environmental Information Request Form.