background-waves

0607040

Product Status| Activei

0607040

FUSE 500Vdc 500Vac 10x32mm Pb-free 40A | Series: 607
info
The 607 series fuses are specifically designed and tested to cater to the circuit protection needs of compact applications, which is 500Vdc/Vac rated with remarkable interrupting rating.
PropertyValue
Maximum AC Voltage (V)
500
Nominal Melting I2T (A2sec)
2570
Body
Melamine
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
10000
interrupt Voltage (V) -2
500
interrupt Amperage (A) - 2
10000
interrupt Voltage (V) -1
500
  • RoHS Compliant and Lead-free
  • High Interrupt Rating
  • Rated at 500 V dc and 500 V ac
  • Current ratings from 40 A to 63 A

0607040 Applications

Highlights Section

  • Data Center Power Supplies
  • Uninterruptible Power Supply (UPS)
  • Power Conversion Equipment - Inverters and Rectifiers

0607040 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0607040.UXTH500PFUSE 500Vdc 500Vac 10x32mm Pb-free 40A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

607_Series_Cartridge_Fuse_Video-CN

Learn about this solution for saving space on PCBs without sacrificing circuit protection in EV charging stations, HVAC units, and datacenter equipment that operate at high wattages (with Chinese subtitles).

607_Series_Cartridge_Fuse_Video-EN

Learn about this solution for saving space on PCBs without sacrificing circuit protection in EV charging stations, HVAC units, and datacenter equipment that operate at high wattages.

Advantages of 607 Series High-Current & -Voltage Cartridge Fuses JP

Learn about this solution for saving space on PCBs without sacrificing circuit protection in EV charging stations, HVAC units, and datacenter equipment that operate at high wattages (with Japanese subtitles).