background-waves

39705000440

Product Status| Activei

39705000440

FUSE 125V UL TL TTCP TELECOM SL .500A | Series: 397
info
PropertyValue
Maximum AC Voltage (V)
125
Resistance (Ω)
0.34237
Nominal Melting I2T (A2sec)
0.79
MSL
MIL-STD-202 Method 106
Opening
Transient Tolerant (T)
Fusing Characteristic 1700 Percent
200
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
125
Interrupt Amperage 1
50
Fusing Characteristic 570 Percent
80
Humidity
IEC 60068-2-3
Interrupt Voltage Type ACDC - 1
AC
Terminations
Copper Core and Tin-Plating
Vibration
IEC-60068-2-6
Lead Length
4.3
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • Surge proof for telecom applications
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free

39705000440 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39705000440FUSE 125V UL TL TTCP TELECOM SL .500ARoHS2/25/2005Pb-Free2/25/2006No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.