background-waves

02400094

Product Status| Activei

02400094

Shunt - ATO Assembly | Series: ATO SHUNT
info
  • Operating Temp.: -40°C to +125°C
  • Maximum Continuous Load Rating: 35A
  • Body Material: Thermoplastic (UL 94V0 Rated)
  • Term. Material: Brass Tin Plated
PropertyValue
Ampere Rating (A)
20
Indicating
No
Lead Free
Y
Public Part
Yes
Current Rating Max (A)
20

02400094 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02400094PShunt - ATO AssemblyRoHS6/7/2002Pb-Free6/7/2002Pdf IconCoC_RoHS10_02400094PPdf IconREACH201_Declaration_02400094PDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.