background-waves

142.5395.6252

Product Status| Activei

142.5395.6252

Fuse - BF2 58V / 1000A DC, 250A 200 pc | Series: BF2 58V
info

This 250 A BF2 58V bolt-down automotive fuse employs SLO-BLO® technology to provide time-delayed protection for high-current wiring harnesses.

PropertyValue
Current Rating (A)
250
Voltage Rating (V)
58
Typ. I2t (A2s)
292500
Typ. Cold Resistance (mΩ)
0.25
Typ. Voltage Drop (mV)
86
Interrupting Rating
1000A @ 58 VDC
Mounting Technology
Bolt-Down
Mounting Torque (Nm)
M8: 12 Nm +/- 1 Nm
Holes Qty.
2
Hole(s) Dimension
M8
Max Recommended Environmental Temperature (°C)
125
Reference ISO standard
8820-5:2015
UL94 Flammability Rate
248
UL Recognized
Yes
  • Pink housing indicates 250 A rating
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “250” stamp aids identification

142.5395.6252 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
142.5395.6252Fuse - BF2 58V / 1000A DC, 250A 200 pcRoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_142.5395.6252Pdf IconREACH201_Declaration_142.5395.6252Does Not ContainNoPdf IconIPC_142.5395.6252

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.