background-waves

0337003.PX2S

Product Status| Activei

0337003.PX2S

Fuse - Micro3 Blade 32V Ag 3A 2000 pc | Series: 337
info

This 3 A MICRO3TM automotive blade fuse performs well in adverse environments and at extreme temperatures. Despite its subminiature design, three blades and two fuse elements allow the MICRO3 fuse to provide dependable circuit protection.

PropertyValue
Current Rating (A)
20
Typ. I2t (A2s)
1100
Reference ISO standard
8820-3
Typ. Voltage Drop (mV)
76
Typ. Cold Resistance (mΩ)
3.1
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In
  • Fast-acting
  • Purple housing indicates 3 A rating
  • Silver-plated zinc alloy terminals
  • Net weight of 0.95 g ±10 %
  • Complies with SAE 2741 and ISO 8820-3 for electrical, mechanical, and environmental performance
  • See-through housing makes it easier to see when fuse blows
  • High-contrast “3” stamp aids identification

0337003.PX2S Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0337003.PX2SFuse - Micro3 Blade 32V Ag 3A 2000 pcPdf IconCoC_RoHS10_08-18-2022

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.