

These special purpose fuse strips with housings protect wires rated to carry current up to 36 V in diesel vehicles. Do not install the high current automotive fuse strips in EVs or gasoline-fueled vehicles.
- Fast-acting
- Available with ratings of 30 A to 150 A
- Interrupting ratings of up to 350 A at 36 V dc
- Zinc alloy fuse strip
- Ceramic insulating bodies
- Operate at up to 125 °C
- Metal parts comply with DIN 72581-2
- Certified lead-free and RoHS compliant
- Windows in housing show if fuse elements remain intact
- 90° lugs ensure secure mounting
156.5611 Parts
Filters
Showing 1 to 10 of 10 Total Results
Part Number | Actions | Current Rating (A) | Voltage Rating (V) | Typ. Voltage Drop (mV) | Interrupting Rating | Mounting Technology | Max Recommended Environmental Temperature (°C) |
---|
Part Number | Actions | Current Rating (A) | Voltage Rating (V) | Typ. Voltage Drop (mV) | Interrupting Rating
| Mounting Technology | Max Recommended Environmental Temperature (°C) | |
---|---|---|---|---|---|---|---|---|
30 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
40 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
50 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
60 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
70 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
80 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
100 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
120 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
125 | 36 | 70 | Up to 375 A | Bolt-Down | 125 | |||
150 | 36 | 70 | Up to 375 A | Bolt-Down | 125 |
156.5611 Applications
- Diesel vehicles