background-waves

PSR030UL0100

Product Status| Activei

PSR030UL0100

POWR-SPEED SQB SIZE 30 US LONG BL 100A | Series: PSR Bolted Blade
info

Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power semiconductor devices such as diodes, triacs, IGBTs, SCRs, MOSFETs and other solid-state devices that are typically designed into power conversion and power conditioning equipment. Variable frequency drives, inverters, UPS, rectifiers and soft-starters are examples of typical equipment designed with sensitive power semiconductor devices that cannot withstand any line surge or overcurrent conditions and require high-speed protection.

Littelfuse POWR-SPEED® PSR Series products offer optimized circuit protection at the extremely fast speed required to protect modern day power conversion devices. Available in Bolted Blade Style Termination (Typical in North American Market) with visual blown fuse indication standard on all fuses and optional Micro-switch for external indication.

PropertyValue
Current Rating (Continuous) in Amps
100
Interrupting Rating
200 kA @ 700 Vac
Opening
Very Fast-Acting (FF)
Case Size
30
Amp Code (Part Number)
100
Family style
Square Body
Indicating
Yes
Interrupt Amperage 1
200000
interrupt Amperage (A) - 2
150000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -1
690/700
interrupt Voltage (V) -2
600
Mounting Method
Bolt-Down
Termination Type
North American Long

PSR030UL0100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PSR030UL0100ZPOWR-SPEED SQB SIZE 30 US LONG BL 100A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.