

Littelfuse 593 Series Fuses Provide Supplemental Overcurrent Protection
Note: Content adapted from FLM commercial equivalent series.
The 593 Series 250 V fuses are designed to protect control circuit transformers, solenoids, and other circuits with high in-rush currents. They are also excellent for supplemental protection of small motors. The time-delay design can carry an overload several times the normal load for a short period of time without blowing. These fuses can be used with an indicating fuse block or cover to identify a blown fuse.
- 10x38 mm size
- Time-delay
- Fiberglass body
- POWR-GARD® technology
- Common dimensions used in a variety of control circuit applications
- Allows for temporary current surge for a short period of time without blowing
- Cost-effective materials provide a lower cost alternative for supplemental circuit protection
- Ensures reliable overcurrent protection
593 Parts
Filters
Showing 1 to 12 of 38 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Size |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Opening | Maximum AC Voltage (V) | Size | |
---|---|---|---|---|---|---|
0.1 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.15 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.2 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.25 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.3 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.4 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.5 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.6 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
0.8 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
1.125 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
1.25 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG | |||
2.25 | Slo-Blo/Time Lag (T)/Time Delay | 250 | Midget/5AG |
593 Applications
- Control circuit transformers
- Solenoids
- Circuits with high in-rush currents
- Small motors
Series: 593 Resources

Battery Disconnect Switch Selection Guide Brochure
Find the dc circuit control solution that best serves your agricultural, commercial, emergency, marine, or mining vehicle.