background-waves

0FHA0200ZP

Product Status| Activei

0FHA0200ZP

ACS ATO ADD-A-CIRCUIT CARD 06XA | Series: Add-A-Circuit ATO
info

The ATO® Add-A-Circuit® Series In-Line Fuse Holder Kit with Fuses allows easy installation of an added circuit without cutting or splicing. The ATO® fuse tap turns a single fuse slot into two so you can protect the new accessory circuit as well as the existing circuit.

This ATO® Add-A-Circuit® Series fuse tap kit (0FHA0200ZP) comes with a set of ATO® blade fuses (3A, 5A, 7.5A, and 10A) and is blister packaged for simple retail display.

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTOR
Fuse Type
ATO
Current Rating Max (A)
10
Current Rating (Continuous) in Amps
7
Input Terminals
BUTT SPLICE CONNECTORS
Output Terminals
FUSE HOLDER BLADES
Wire Description
UL1015 RED WIRE
Wire Size
16 AWG
Voltage Rating (V)
32
  • Compatible with ATO® blade fuses rated up to 10 amps
  • Comes with a set of ATO® blade fuses, including a 3-amp, 5-amp, 7.5-amp, and 10-amp fuse
  • Carded blister packaging promotes easy retail display

0FHA0200ZP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHA0200ZPACS ATO ADD-A-CIRCUIT CARD 06XARoHS8/3/2012Pb-Free8/3/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.