background-waves

0FHA0200Z

Product Status| Activei

0FHA0200Z

ACS ATO ADD-A-CIRCUIT BULK | Series: Add-A-Circuit ATO
info

The ATO® Add-A-Circuit® Series 32V In-Line Fuse Holder allows easy installation of an added circuit without cutting or splicing. The ATO® fuse tap turns a single fuse slot into two so you can protect the new accessory circuit as well as the existing circuit.

This model of the ATO® Add-A-Circuit® Series fuse tap (0FHA0200Z) is the fuse holder only (fuses are sold separately).

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTOR
Fuse Type
ATO
Current Rating Max (A)
10
Input Terminals
BUTT SPLICE CONNECTORS
Output Terminals
FUSE HOLDER BLADES
Wire Description
UL1015 RED WIRE
Wire Size
16 AWG
Voltage Rating (V)
32
  • Compatible with ATO® blade fuses rated up to 10 amps (sold separately)

0FHA0200Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHA0200ZACS ATO ADD-A-CIRCUIT BULKRoHS8/3/2012Pb-Free8/3/2012Pdf IconCoC_RoHS10_0FHA0200ZPdf IconREACH205_Declaration_0FHA0200ZDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.