background-waves

LFJ600302PID

Product Status| Activei

LFJ600302PID

600V CLASS J BLOCK 30A 2 POLE | Series: LFJ
info
PropertyValue
Fuse Type
Class J
Indicating
Yes
Fuse Category
General Purpose
Current Rating Max (A)
30
Mounting Method
Bolt-In DIN Rail
UL Class
J
Maximum AC Voltage
600
Maximum DC Voltage (V)
600
  • Indication offered on all versions except 200A-600A
  • DIN Rail releasable for all non-knife blade style fuses
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Phenolic blocks have side barriers for isolation
  • Spring reinforced fuse clips are standard on 100A and larger blocks. Reinforcing springs are optional on 30A and 60A blocks.
  • Universal mounting holes make for easy replacement
  • Space-saving design — up to 45% smaller than existing blocks

LFJ600302PID Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFJ600302PID600V CLASS J BLOCK 30A 2 POLERoHS1/3/2012Pb-Free1/3/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.