background-waves

0PTF015BP

Product Status| Obsoletei

0PTF015BP

FUSEHOLDER P.C. BOA-WITH 2-PIN TERMINALS | Series: PTF015
info

PTF015 Series Fuse Blocks rated at 6.3 amps up to 250V for 5x20mm fuse size

PropertyValue
Current Rating (Continuous) in Amps
15
Fuse Type
Cylindrical
Indicating
No
Agency Approvals
125
Current Rating Max (A)
6.3
Holder Family
Fuse Holder
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Voltage Rating (V)
250
Mount Method
PCB Mount
  • Lead-free and RoHS compliant
  • Available in a version that maintains fuseholder position during soldering process
  • Tin-plated leads for easy soldering process
  • UL Recognized to UL 4248-1
  • Low profile design for printed circuit board mountable terminals for lead-free wave soldering process

0PTF015BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0PTF015BPFUSEHOLDER P.C. BOA-WITH 2-PIN TERMINALS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.