background-waves

880023

Product Status| Not for New Designsi

880023

FUSE BLOCK SD ATO 10-WAY w/LED | Series: SD ATO®
info

SD ATO® Fuse Blocks provide a cost effective, consolidated circuit protection solution. Designed to accept standard ATO® fuses, these products ensure the safe distribution of power throughout an application. Integrated LED blown fuse indicators allow for quick maintenance, preventing troubleshooting & equipment downtime. These products are RoHS compliant. Fuses sold separately.

PropertyValue
Mounting Method
Bolt-Down
Fuse Type
ATO
Current Rating Max (A)
100
Voltage Rating (V)
32
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-20
Recommended Torque
8 in-lb (0.9Nm)
Input Terminals
10-32 Stud
Output Terminals
6.3mm Blade
Current Rating Max per Circuit in Amps
30
Mounting Type
4xM5
  • LED blown fuse indicators
  • Snap-on insulating cover included
  • Centralizes wiring to a convenient location
  • Insulating cover provides circuitry protection
  • Continuous current rating of 100 A

880023 Applications

Highlights Section

  • Centralized distribution for accessory circuits
  • Ideal solution for DIY projects

880023 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880023FUSE BLOCK SD ATO 10-WAY w/LED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.