02981039ZXT - MEGA® 298 Bolt-Down Series

Row  146a 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MEGA® 298 Bolt-Down Series 70 V High-Current Fuse Holder works with MEGA® M8-size fuses up to 500 amps. As a high-amp fuse holder, it's ideal for battery and alternator connections as well as providing ultra-high-current protection for other types of heavy gauge cables.

This fuse holder configuration (02981039ZXT) comes with a base featuring extended M6 slots measuring 15mm, a tether, and a protective cover with openings in all available positions (see 2D print). The mounting hardware and M8 hex nuts and washers required for assembling the fusing are not included.

Features and Benefits

  • Compatible with MEGA® M8-size fuses up to 500 amps (fuse sold separately)
  • Base style 2 features extended M6 slots measuring 15mm long
  • UL 94 rated protective cover has openings in all available positions (see 2D print)
  • Includes a thermoplastic tether
  • Fusing assembles using M8 hex nuts and washers (hardware not included)
Property (Mouseover for details) Value
Mounting Method Bolt Down
Fuse Type MEGA
Current Rating (Max) 500
Voltage Rating (Max) 70
Input Terminals M8
Output Terminals M8
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02981039ZXT Holder - Mega w/o Nuts, cover all open RoHS No 01/31/2013 PbFree No 01/31/2013 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.