background-waves

M-674

Product Status| Activei

M-674

FUSE_BLOCK 4P | Series: Glass-FBG
info

The Glass FBG Series 32V Multi-Pole Bolt-Down SFE/30410 Type Glass Fuse Block is compatible with SFE glass fuses and 30410 type circuit breakers (sold separately). This automotive glass fuse holder (M-674) features solid brass busbars and accommodates 4 fuses or circuit breakers. Brass screws and terminals help ensure reliable fuse connections.

PropertyValue
Fuse Type
Glass
Input Terminals
Screw
Output Terminals
Screw
Hardware
Brass
Current Rating Max (A)
50
Mounting Method
Bolt Down
  • Accepts 4 SFE glass fuses and 30410 type circuit breakers (sold separately)
  • 50 A maximum current rating (20 A max current per circuit) and 37.5 A continuous current rating
  • Brass bus bars
  • Common hot feed
  • Common ground strip

M-674 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-674FUSE_BLOCK 4P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.