background-waves

M-674-BP

Product Status| Activei

M-674-BP

FUSE_BLOCK 4P | Series: Glass-FBG
info

The Glass FBG Series 32V Multi-Pole Bolt-Down SFE/30410 Type Glass Fuse Block is compatible with SFE glass fuses and 30410 type circuit breakers (sold separately). This automotive glass fuse holder (M-674-BP) features solid brass busbars and accommodates 4 fuses or circuit breakers. Brass screws and terminals help ensure reliable fuse connections. Blister packaging enables simple retail display.

PropertyValue
Fuse Type
Glass
Input Terminals
Screw
Output Terminals
Screw
Hardware
Brass
Current Rating Max (A)
50
Mounting Method
Bolt Down
  • Accepts 4 SFE glass fuses and 30410 type circuit breakers (sold separately)
  • 50A maximum current rating (20A max current per circuit) and 37.5A continuous current rating
  • Brass busbars
  • Common hot feed
  • Common ground strip
  • Blister packaging allows easy retail display

M-674-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-674-BPFUSE_BLOCK 4P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.