background-waves

05931500

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

05931500

12V Delay Timer Relay 6 Min. | Series: 05931300
info

These delay-off timer relays are designed to delay the opening of the ADR battery switch installed on vehicles approved for EURO 4 EURO 5 and later.

All industrial vehicles produced from 2006+, in order to comply with the pollution regulations, are equipped with the SCR (Selective Catalytic Reduction) system for reducing emissions in exhaust gases using an urea chemical agent (eg. Ad-Blue). This system requires a cleaning cycle of variable life depending on the vehicle, after the engine has been switched off. It is therefore necessary to supply power to the electrical system for about 3 minutes after the vehicle is stopped by installing these relays that delay the isolation of the batteries.

  • Used on ADR trucks approved EURO 4, EURO 5 and later
  • 12V relay with 6 min timer delay
PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
12
Output Terminals
6.35
Time Delay Range (s)
360

05931500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0593150012V Delay Timer Relay 6 Min.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.