background-waves

05903500

Product Status| Activei

05903500

Relay24V.100A | Series: 05903
info

The 05903500 24V 100A relay is normally open. The glass-fiber-reinforced housing and compact form help ensure safe use in automotive applications.

PropertyValue
Current Rating (Continuous) in Amps
100
Voltage Rating (V)
24
Circuitry
SPST NO
Ingress Protection
IP54
Input Terminals
M6
Output Terminals
M6
Contacts
Silver Alloy
Normal Position
Normally Open
Hardware
M6
Housing
Nylon 66
Mounting Method
Side Mount
Recommended Torque
Mounting: 2-2.8 Nm, Contact: 3-4.5 Nm
Agency Approval - Shock
3G
Agency Approval - Vibration
1~50 Hz
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Coil Type
Single
Coil Voltage
24
  • Continuous current rating of 100 A for high-current contact switching
  • Glass fiber-reinforced nylon housing enables use in automotive applications
  • 24 V coil voltage rating

05903500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05903500Relay24V.100A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.