background-waves

CON-AUX600

Product Status| Obsoletei

CON-AUX600

1NO/1NC AUX SWITCH | Series: HCD - Auxiliary Switch
info
PropertyValue
Contactor Form per Circuit
SPDT
Mounting Method
Chassis Mount
Termination Type
"0.25"" quick connect lugs"
Input Voltage (V)
250
Packaging
Box
Current Rating (A)
10
Special Function
SPDT circuit; one switch per DC contactor side

CON-AUX600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCDY1Z600VC9991NO/1NC AUX SWITCH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.