background-waves

CON-AUX300-2

Product Status| Obsoletei

CON-AUX300-2

2 SPDT AUX SWITCH | Series: HCD - Auxiliary Switch
info
PropertyValue
Contactor Form per Circuit
1 NO / 1 NC (make before break)
Mounting Method
Chassis Mount
Termination Type
"0.25"" quick connect lugs"
Input Voltage (V)
600
Packaging
Box
Current Rating (A)
10
Special Function
Single unit interlock configuration; one on each DP contactor side (max of two)

CON-AUX300-2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCDY2C300VQ9992 SPDT AUX SWITCH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.