Vehicle-to-Vehicle Communication (V2V)

Vehicle-to-vehicle (V2V) communication promotes collision avoidance and enables self-driving. Consult this block diagram to find Littelfuse products that help EVs share speed, location, and heading information in real time. Our solutions for keeping signals to and from communications interfaces noise-free include TVS diodes, resettable PPTC devices, Schottky diodes, and polymer ESD suppressors.

Product Categories

TVS Diode Array Product Category Image

TVS Diode Arrays

TVS diode arrays protect electronics from damage due to transient voltage surges and electrostatic discharges (ESDs). Littelfuse offers a variety of these surge protective devices (SPDs) in SOIC, DIP, flipchip, and other designs. Our lightning SPDs direct massive voltage surges from lightning strikes on outdoor equipment to ground. Our ultra-low capacitance TVS diodes provide ESD protection to data ports and cables. We also make SPDs specifically for automotive applications. Find your solution in our Circuit Protection Products Selection Guide.
Silicon Schottky diode rectifiers

Schottky (Si/SiC)

Silicon Schottky diode rectifiers produce very low forward voltage drops while serving as ac switches in power converts and switched-mode power supplies. The devices can also be used to control the flow of current to other protection diodes. Littelfuse makes almost 100 types of silicon Schottky diodes. Consult our Power Semiconductor Product Catalog to find the best solution for your application.
Polymer ESD Suppressors

Polymer ESD Suppressors

Polymer ESD suppressors protect electronics and people against harmful electrostatic discharges and other transient voltage surges such as lightning strikes. Littelfuse makes bidirectional ESD protection products for cables, data ports, USBs, cell phones, LCD and plasma screens, and antenna systems. We also produce XTREME-GUARD® ESD Protectors for automotive overvoltage protection applications. Durable enough to withstand thousands of shocks each hour for years on end, ESD suppressors ensure safe, reliable performance by electronic devices of all types.
Fuses Product Category Image

Fuses

Littelfuse produces more fuses, fuse types and fuse sizes than any other electrical component manufacturer. Our industrial fuses, power fuses, automotive fuses, axial fuses, cartridge fuses, surface mount fuses, specialty fuses, and medium voltage fuses provide overcurrent protection and regulate current flow in practically every device, machine, and electrical system.

PolySwitch® Resettable PPTC Devices

PolySwitch® and POLYFUSE® resettable devices from Littelfuse provide reliable overcurrent protection in automotive, telecommunication, and power supply applications. The solid state polymeric positive temperature coefficient (PPTC) devices increase in resistance as their elements heat. This ensures current flows safely and keeps the fuse from blowing. We offer surface mount, low-resistance, bladed, radial leaded, line voltage rated, and battery strap resettable fuses. Our TD and Chip PolySwitch devices are ideal for use with small motors for vehicle windows and seat controls.
Bkg sm 001

TVS Diodes

Transient voltage suppressor (TVS) diodes defend against damage from overvoltage events by responding within picoseconds to shunt current to ground. The classic example of TVS diode use is protecting outdoor telecom equipment from lightning strikes. Littelfuse produces surface mount and leaded diodes and TVS diode arrays for that, as well as TVS diodes for cars, personal electronics, data cables, and household appliances. Consult our Circuit Protection Selection Guide to guide your search for a solution.

Block Diagram

f308ca73-a788-4da4-b0d9-f05af686f556

Technology:
Product Series:437A, 438A, 440A
Features:Tested to new AEC-Q specification; fast response to fault current; surface mount device
Benefits:Excellent temperature stability and performance reliability. compact design

Technology:
Product Series:SZ1SMB, SLD8S
Features:AEC-Q101 qualified; meets IEC standards for ESD protection and ISO16750/ISO7637-2
Benefits:Excellent clamping capability; fast response time; compact design

Technology:
Product Series:ASMD, miniASMD
Features:AEC-Q200 qualified; small footprint 2029/ 1812 size
Benefits:Meets automotive standards; compact design

Technology:
Product Series:AXGD
Features:AEC-Q200 Qualified; ultra-low capacitance; low leakage current
Benefits:Preserve signal integrity; withstand high levels of ESD

Technology:
Product Series:AQ3400
Features:AEC-Q qualified; low capacitance; low leakage current; small form factor ?DFN
Benefits:Package optimized for high-speed data line routing; minimizes signal distortion

Technology:
Product Series:AXGD
Features:AEC-Q200 qualified; ultra-low capacitance; low leakage current
Benefits:Preserve signal integrity; withstand high levels of ESD

Technology:
Product Series:437A, 438A, 440A
Features:Tested to new AEC-Q specification; fast response to fault current; surface mount device
Benefits:Excellent temperature stability and performance reliability. compact design

Technology:
Product Series:AQ3400
Features:AEC-Q qualified; low capacitance; low leakage current; small form factor ?DFN
Benefits:Package optimized for high-speed data line routing; minimizes signal distortion

Technology:
Product Series:SZ1SMA, SZ1SMB
Features:AEC-Q101 qualified; meets IEC standards for ESD protection and ISO for load dump protection
Benefits:Excellent clamping capability; fast response time; compact design

Vehicle-to-Vehicle Communication (V2V) Related Products

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


TVS Diode Array Product Category Image

Overvoltage Protection

Product SeriesTVS Diode Arrays

Features

Benefits


Littelfuse Product & Part Number


Polymer ESD Suppressors

Overvoltage Protection

Product SeriesPolymer ESD Suppressors

Features

  • Contact and air withstand ratings up to 30 kV dc
  • Available with maximum voltage ratings 24 V dc and 32 V dc
  • Ultra-low capacitance ratings of 0.04 pF at 1 MHz and 0.09 pF at 1 MHz
  • Typical clamping voltage of 40 V dc
  • Respond in less than 1 ns
  • Operate at temperatures ranging from –65 ℃ to +125 ℃
  • Leakage current of less than 1 nA
  • Certified lead-free, halogen-free, and RoHS compliant

Benefits

  • Capable of withstanding 1000 ESD pulses per minute
  • Available with extremely small 0402 and 0603 footprints
  • Virtually no capacitance helps preserve signal integrity and minimize data loss
  • Compatible with pick-and-place production processes


Littelfuse Product & Part Number


Fuses Product Category Image

Fuses & Overcurrent Protection

Product SeriesFuses

Features

Benefits


Littelfuse Product & Part Number


Fuses & Overcurrent Protection

Product SeriesPolySwitch® Resettable PPTC Devices

Features

Benefits


Littelfuse Product & Part Number


Bkg sm 001

Overvoltage Protection

Product SeriesTVS Diodes

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Silicon Schottky diode rectifiers

Product SeriesSchottky (Si/SiC)

Features

  • Available with wide ranges of current ratings (e.g., 5 A and 200 V ac, 30 A and 100 V ac)
  • Low to ultra-low forward voltage drop (e.g., 0.80 V ac at 10 A, 0.68 V ac at 20 A)
  • Operate at up to 150 ℃
  • Meet ITO-220AB standards for pin spacing

Benefits

  • Low current leakage
  • Common cathode configuration
  • Single-screw mounting design
  • Guard rings enhance ruggedness and long-term reliability

Ask an Expert

Please let us know about your Vehicle-to-Vehicle Communication (V2V) project to have one of our experts help you find the best Littelfuse solution for your needs.