Radar
Radar feeds data to collision avoidance, automatic braking, and self-driving systems in EVs. Consult this block diagram to find Littelfuse products that help in-vehicle radar operate. Our solutions include Schottky diodes that serve as rectifiers for power supplies, diode arrays that provide ESD protection to waveform generators, and polymer ESD suppressors for analog front ends.
Product Categories
TVS Diode Arrays
TVS diode arrays protect electronics from damage due to transient voltage surges and electrostatic discharges (ESDs). Littelfuse offers a variety of these surge protective devices (SPDs) in SOIC, DIP, flipchip, and other designs. Our lightning SPDs direct massive voltage surges from lightning strikes on outdoor equipment to ground. Our ultra-low capacitance TVS diodes provide ESD protection to data ports and cables. We also make SPDs specifically for automotive applications. Find your solution in our Circuit Protection Products Selection Guide.
Schottky (Si/SiC)
Silicon Schottky diode rectifiers produce very low forward voltage drops while serving as ac switches in power converts and switched-mode power supplies. The devices can also be used to control the flow of current to other protection diodes. Littelfuse makes almost 100 types of silicon Schottky diodes. Consult our Power Semiconductor Product Catalog to find the best solution for your application.
SMD Autofuses
SMD autofuses perform the same overcurrent protection functions as automotive blade fuses. The difference for SMD autofuses is their configuration. Compact and optimized to mount on the surface of printed circuit boards, SMD autofuses deliver weight savings without compromising circuit protection.
Polymer ESD Suppressors
Polymer ESD suppressors protect electronics and people against harmful electrostatic discharges and other transient voltage surges such as lightning strikes. Littelfuse makes bidirectional ESD protection products for cables, data ports, USBs, cell phones, LCD and plasma screens, and antenna systems. We also produce XTREME-GUARD® ESD Protectors for automotive overvoltage protection applications. Durable enough to withstand thousands of shocks each hour for years on end, ESD suppressors ensure safe, reliable performance by electronic devices of all types.
PolySwitch® Resettable PPTC Devices
PolySwitch® and POLYFUSE® resettable devices from Littelfuse provide reliable overcurrent protection in automotive, telecommunication, and power supply applications. The solid state polymeric positive temperature coefficient (PPTC) devices increase in resistance as their elements heat. This ensures current flows safely and keeps the fuse from blowing. We offer surface mount, low-resistance, bladed, radial leaded, line voltage rated, and battery strap resettable fuses. Our TD and Chip PolySwitch devices are ideal for use with small motors for vehicle windows and seat controls.
TVS Diodes
Transient voltage suppressor (TVS) diodes defend against damage from overvoltage events by responding within picoseconds to shunt current to ground. The classic example of TVS diode use is protecting outdoor telecom equipment from lightning strikes. Littelfuse produces surface mount and leaded diodes and TVS diode arrays for that, as well as TVS diodes for cars, personal electronics, data cables, and household appliances. Consult our Circuit Protection Selection Guide to guide your search for a solution.
Block Diagram
Technology: | |
---|---|
Product Series: | AQ3045 |
Features: | AEC-Q101 qualified; low capacitance (0.35 pF) and leakage current (100 nA ); small package |
Benefits: | Ensures reliability of the equipment without performance degradation; compact design |
Technology: | |
---|---|
Product Series: | AXGD |
Features: | AEC-Q qualified; low capacitance; low leakage current; small form factor |
Benefits: | Maintains signal integrity by minimizing signal distortion; reduces voltage overshoot and provides a simplified PCB design |
Technology: | |
---|---|
Product Series: | AQ24CANA, AQ24CANFD, AQ24COM-02, AQ3102 |
Features: | AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage |
Benefits: | Ensures reliability of the equipment without performance degradation |
Radar Related Products
Littelfuse Product & Part Number
Features
Benefits
Features
- Rated at 18 V dc
- Available with ampere ratings from 5 A to 30 A
- Interrupting rating of 1 kA at 18 V dc
- Tin-plated zinc alloy terminals
- Liquid crystal polymer housings with UL 94 flammability ratings of HB
- Operate in temperatures ranging for –40 ℃ to +105 ℃
- Net weight of 0.27 g ±15 % per fuse
- RoHS compliant
Benefits
- Shunt version available
- High-contrast ampere stamps on housings aid identification
- Low profile saves board space
- Optimized for reflow soldering
Littelfuse Product & Part Number
Features
Benefits
Features
Benefits
Features
- Contact and air withstand ratings up to 30 kV dc
- Available with maximum voltage ratings 24 V dc and 32 V dc
- Ultra-low capacitance ratings of 0.04 pF at 1 MHz and 0.09 pF at 1 MHz
- Typical clamping voltage of 40 V dc
- Respond in less than 1 ns
- Operate at temperatures ranging from –65 ℃ to +125 ℃
- Leakage current of less than 1 nA
- Certified lead-free, halogen-free, and RoHS compliant
Benefits
- Capable of withstanding 1000 ESD pulses per minute
- Available with extremely small 0402 and 0603 footprints
- Virtually no capacitance helps preserve signal integrity and minimize data loss
- Compatible with pick-and-place production processes
Littelfuse Product & Part Number
Fuses & Overcurrent Protection
Product SeriesPolySwitch® Resettable PPTC Devices
Features
Benefits
Littelfuse Product & Part Number
Features
Benefits
Features
- Available with wide ranges of current ratings (e.g., 5 A and 200 V ac, 30 A and 100 V ac)
- Low to ultra-low forward voltage drop (e.g., 0.80 V ac at 10 A, 0.68 V ac at 20 A)
- Operate at up to 150 ℃
- Meet ITO-220AB standards for pin spacing
Benefits
- Low current leakage
- Common cathode configuration
- Single-screw mounting design
- Guard rings enhance ruggedness and long-term reliability
Ask an Expert
Please let us know about your Radar project to have one of our experts help you find the best Littelfuse solution for your needs.