eCall

Commercial and passenger EVs equipped with eCall automatically alert emergency responders when they crash. A block diagram indicates the electronic solutions Littelfuse provides for those safety systems. Perhaps most importantly, we make TVS diodes, polymer ESD suppressors, silicon ESD suppressors, and diode arrays that help ensure communications signals stay strong and free from distortion.

Product Categories

TVS Diode Array Product Category Image

TVS Diode Arrays

TVS diode arrays protect electronics from damage due to transient voltage surges and electrostatic discharges (ESDs). Littelfuse offers a variety of these surge protective devices (SPDs) in SOIC, DIP, flipchip, and other designs. Our lightning SPDs direct massive voltage surges from lightning strikes on outdoor equipment to ground. Our ultra-low capacitance TVS diodes provide ESD protection to data ports and cables. We also make SPDs specifically for automotive applications. Find your solution in our Circuit Protection Products Selection Guide.
Silicon Schottky diode rectifiers

Schottky (Si/SiC)

Silicon Schottky diode rectifiers produce very low forward voltage drops while serving as ac switches in power converts and switched-mode power supplies. The devices can also be used to control the flow of current to other protection diodes. Littelfuse makes almost 100 types of silicon Schottky diodes. Consult our Power Semiconductor Product Catalog to find the best solution for your application.
SMD Autofuses

SMD Autofuses

SMD autofuses perform the same overcurrent protection functions as automotive blade fuses. The difference for SMD autofuses is their configuration. Compact and optimized to mount on the surface of printed circuit boards, SMD autofuses deliver weight savings without compromising circuit protection.
Polymer ESD Suppressors

Polymer ESD Suppressors

Polymer ESD suppressors protect electronics and people against harmful electrostatic discharges and other transient voltage surges such as lightning strikes. Littelfuse makes bidirectional ESD protection products for cables, data ports, USBs, cell phones, LCD and plasma screens, and antenna systems. We also produce XTREME-GUARD® ESD Protectors for automotive overvoltage protection applications. Durable enough to withstand thousands of shocks each hour for years on end, ESD suppressors ensure safe, reliable performance by electronic devices of all types.
Varistors Product Overview Image

Varistors

Varistors provide transient voltage surge suppression in consumer electronics, household appliances, telecom equipment, and computers. The overvoltage protection devices shield semiconductors and other components from damage due to lightning strikes, and electrostatic discharges. Littelfuse produces metal oxide varistors (MOVs) in surface mount, thermally protected, and radial leaded configurations. In addition to AUMOV®, UltraMOV®, and TMOV® devices, we design specialty varistors to customers’ specifications.

PolySwitch® Resettable PPTC Devices

PolySwitch® and POLYFUSE® resettable devices from Littelfuse provide reliable overcurrent protection in automotive, telecommunication, and power supply applications. The solid state polymeric positive temperature coefficient (PPTC) devices increase in resistance as their elements heat. This ensures current flows safely and keeps the fuse from blowing. We offer surface mount, low-resistance, bladed, radial leaded, line voltage rated, and battery strap resettable fuses. Our TD and Chip PolySwitch devices are ideal for use with small motors for vehicle windows and seat controls.
Bkg sm 001

TVS Diodes

Transient voltage suppressor (TVS) diodes defend against damage from overvoltage events by responding within picoseconds to shunt current to ground. The classic example of TVS diode use is protecting outdoor telecom equipment from lightning strikes. Littelfuse produces surface mount and leaded diodes and TVS diode arrays for that, as well as TVS diodes for cars, personal electronics, data cables, and household appliances. Consult our Circuit Protection Selection Guide to guide your search for a solution.

Block Diagram

2bd8909f-30fa-4a99-9818-47dd87300d6c

Technology:
Product Series:437A, 438A, 440A, 501A
Features:Tested to new AECQ specification; fast response to fault current; surface mount device
Benefits:Excellent temperature stability and performance reliability; compact design

Technology:
Product Series:SLD8S, SZ1SMA, SZSMF4L
Features:AEC-Q101 qualified; meets IEC standards for ESD protection and ISO for load dump protection; ISO16750/ISO7637-2
Benefits:Excellent clamping capability; fast response time; compact design

Technology:
Product Series:
Features:Ultra-Low VF; high temperature capability; low leakage; low forward voltage drop to 100V and 10A
Benefits:Enables the design of high-efficiency power supplies by eliminating reverse polarity condition

Technology:
Product Series:
Features:AEC-Q200 qualified; small footprint 2029/1812 size
Benefits:Meets automotive standards; compact design

Technology:
Product Series:AQ24COM-02
Features:AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage
Benefits:Ensures reliability of the equipment without performance degradation

Technology:
Product Series:AXGD
Features:AEC-Q qualified; low capacitance; low leakage current; small form factor
Benefits:Maintains signal integrity by minimizing signal distortion; reduces voltage overshoot and provides a simplified PCB design

Technology:
Product Series:AQ1005
Features:Low capacitance 30 pF; leakage current (0.1 ?A); small form factor SOD882
Benefits:Clamp transient to a safe level preventing catastrophic failure; compact design

eCall Related Products

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


SMD Autofuses

Automotive - Fuses

Product SeriesSMD Autofuses

Features

  • Rated at 18 V dc
  • Available with ampere ratings from 5 A to 30 A
  • Interrupting rating of 1 kA at 18 V dc
  • Tin-plated zinc alloy terminals
  • Liquid crystal polymer housings with UL 94 flammability ratings of HB
  • Operate in temperatures ranging for –40 ℃ to +105 ℃
  • Net weight of 0.27 g ±15 % per fuse
  • RoHS compliant

Benefits

  • Shunt version available
  • High-contrast ampere stamps on housings aid identification
  • Low profile saves board space
  • Optimized for reflow soldering

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


TVS Diode Array Product Category Image

Overvoltage Protection

Product SeriesTVS Diode Arrays

Features

Benefits


Littelfuse Product & Part Number


Polymer ESD Suppressors

Overvoltage Protection

Product SeriesPolymer ESD Suppressors

Features

  • Contact and air withstand ratings up to 30 kV dc
  • Available with maximum voltage ratings 24 V dc and 32 V dc
  • Ultra-low capacitance ratings of 0.04 pF at 1 MHz and 0.09 pF at 1 MHz
  • Typical clamping voltage of 40 V dc
  • Respond in less than 1 ns
  • Operate at temperatures ranging from –65 ℃ to +125 ℃
  • Leakage current of less than 1 nA
  • Certified lead-free, halogen-free, and RoHS compliant

Benefits

  • Capable of withstanding 1000 ESD pulses per minute
  • Available with extremely small 0402 and 0603 footprints
  • Virtually no capacitance helps preserve signal integrity and minimize data loss
  • Compatible with pick-and-place production processes


Littelfuse Product & Part Number


Varistors Product Overview Image

Overvoltage Protection

Product SeriesVaristors

Features

Benefits


Littelfuse Product & Part Number


Fuses & Overcurrent Protection

Product SeriesPolySwitch® Resettable PPTC Devices

Features

Benefits


Littelfuse Product & Part Number


Bkg sm 001

Overvoltage Protection

Product SeriesTVS Diodes

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Silicon Schottky diode rectifiers

Product SeriesSchottky (Si/SiC)

Features

  • Available with wide ranges of current ratings (e.g., 5 A and 200 V ac, 30 A and 100 V ac)
  • Low to ultra-low forward voltage drop (e.g., 0.80 V ac at 10 A, 0.68 V ac at 20 A)
  • Operate at up to 150 ℃
  • Meet ITO-220AB standards for pin spacing

Benefits

  • Low current leakage
  • Common cathode configuration
  • Single-screw mounting design
  • Guard rings enhance ruggedness and long-term reliability

Ask an Expert

Please let us know about your eCall project to have one of our experts help you find the best Littelfuse solution for your needs.