Cameras
Digital backup, front, and lane departure cameras help EV drivers and protect passengers, pedestrians, and property. Consult this block diagram to identify electronic components that protect these cameras. Littelfuse can supply diode arrays that prevent ESDs from degrading signals, resettable PPTCs for overcurrent protection of circuits, and multilayer varistors to protect against load dumps.Digital backup, front, and lane departure cameras help EV drivers and protect passengers, pedestrians, and property. Consult this block diagram to identify electronic components that protect these cameras. Littelfuse can supply diode arrays that prevent ESDs from degrading signals, resettable PPTCs for overcurrent protection of circuits, and multilayer varistors to protect against load dumps.
Product Categories
TVS Diode Arrays
Schottky (Si/SiC)
Polymer ESD Suppressors
Fuses
Varistors
PolySwitch® Resettable PPTC Devices
TVS Diodes
Block Diagram
Technology: | |
---|---|
Product Series: | AQ24COM-02 |
Features: | AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage |
Benefits: | Ensures reliability of the equipment without performance degradation |
Technology: | |
---|---|
Product Series: | AQ3045 |
Features: | AEC-Q101 qualified; low capacitance 0.35 pF); low leakage current (100 nA); small form factor (SOD882) |
Benefits: | Back-to-back configuration allows for usage in RF circuits |
Cameras Related Products
Littelfuse Product & Part Number
Features
Benefits
Features
Benefits
Features
- Contact and air withstand ratings up to 30 kV dc
- Available with maximum voltage ratings 24 V dc and 32 V dc
- Ultra-low capacitance ratings of 0.04 pF at 1 MHz and 0.09 pF at 1 MHz
- Typical clamping voltage of 40 V dc
- Respond in less than 1 ns
- Operate at temperatures ranging from –65 ℃ to +125 ℃
- Leakage current of less than 1 nA
- Certified lead-free, halogen-free, and RoHS compliant
Benefits
- Capable of withstanding 1000 ESD pulses per minute
- Available with extremely small 0402 and 0603 footprints
- Virtually no capacitance helps preserve signal integrity and minimize data loss
- Compatible with pick-and-place production processes
Littelfuse Product & Part Number
Fuses & Overcurrent Protection
Product SeriesPolySwitch® Resettable PPTC Devices
Features
Benefits
Littelfuse Product & Part Number
Features
Benefits
Features
- Available with wide ranges of current ratings (e.g., 5 A and 200 V ac, 30 A and 100 V ac)
- Low to ultra-low forward voltage drop (e.g., 0.80 V ac at 10 A, 0.68 V ac at 20 A)
- Operate at up to 150 ℃
- Meet ITO-220AB standards for pin spacing
Benefits
- Low current leakage
- Common cathode configuration
- Single-screw mounting design
- Guard rings enhance ruggedness and long-term reliability