Cameras
Digital backup, front, and lane departure cameras help EV drivers and protect passengers, pedestrians, and property. Consult this block diagram to identify electronic components that protect these cameras. Littelfuse can supply diode arrays that prevent ESDs from degrading signals, resettable PPTCs for overcurrent protection of circuits, and multilayer varistors to protect against load dumps.Digital backup, front, and lane departure cameras help EV drivers and protect passengers, pedestrians, and property. Consult this block diagram to identify electronic components that protect these cameras. Littelfuse can supply diode arrays that prevent ESDs from degrading signals, resettable PPTCs for overcurrent protection of circuits, and multilayer varistors to protect against load dumps.
Product Categories
TVS Diode Arrays
Schottky (Si/SiC)
Polymer ESD Suppressors
Fuses
Varistors
PolySwitch® Resettable PPTC Devices
TVS Diodes
Block Diagram
Technology: | |
---|---|
Product Series: | AQ24COM-02 |
Features: | AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage |
Benefits: | Ensures reliability of the equipment without performance degradation |
Technology: | |
---|---|
Product Series: | AQ3045 |
Features: | AEC-Q101 qualified; low capacitance 0.35 pF); low leakage current (100 nA); small form factor (SOD882) |
Benefits: | Back-to-back configuration allows for usage in RF circuits |