Traction Inverters

Traction inverters perform dc-to-ac conversion for drivetrain motors in EVs. A block diagram shows Littelfuse power converters vehicle makers can use, as well as devices that provide overcurrent, overvoltage, and overtemperature spikes protection to inverters and motor controllers. Available solutions include IGBTs and gate drivers, surface mount fuses, TVS diode arrays, and thermal protectors.

Product Categories

TVS Diode Array Product Category Image

TVS Diode Arrays

TVS diode arrays protect electronics from damage due to transient voltage surges and electrostatic discharges (ESDs). Littelfuse offers a variety of these surge protective devices (SPDs) in SOIC, DIP, flipchip, and other designs. Our lightning SPDs direct massive voltage surges from lightning strikes on outdoor equipment to ground. Our ultra-low capacitance TVS diodes provide ESD protection to data ports and cables. We also make SPDs specifically for automotive applications. Find your solution in our Circuit Protection Products Selection Guide.
Fuses Product Category Image

Fuses

Littelfuse produces more fuses, fuse types and fuse sizes than any other electrical component manufacturer. Our industrial fuses, power fuses, automotive fuses, axial fuses, cartridge fuses, surface mount fuses, specialty fuses, and medium voltage fuses provide overcurrent protection and regulate current flow in practically every device, machine, and electrical system.
Gate Driver ICs

Gate Driver ICs

Gate driver integrated circuits (ICs) control the operation of metal-oxide–semiconducotr field effect transistors (MOSFETs) and insulated gate bipolar transistor (IGBTs). Sold state design and a patented process that allows users to program the ICs’ voltage threshold make Littelfuse gate driver ICs ideal replacements for electromechanical relays and discrete diodes. We produce several versions of gate driver ICs specifically for silicon carbide MOSFETs (SiC-MOSFETs) and high-power IGBTs used in applications where fast turnoff is desirable.
Thermal Product Overview Image

Thermal

Metal hybrid protection (MHP) devices combine resettable fuses with bimetallic thermal cutoff devices to provide overcurrent and overtemperature protection to rechargeable batteries. MHP devices, which are also called battery mini breakers, protect Li-ion and lithium polymer batteries for notebook PCs and power tools. They are also small enough to use with prismatic cells for mobile phones. The MHP devices made by Littelfuse rely on our innovative PolySwitch® polymer positive temperature coefficient (PPTC) technology to ensure long-lived resettable fuse performance.
Bkg sm 001

TVS Diodes

Transient voltage suppressor (TVS) diodes defend against damage from overvoltage events by responding within picoseconds to shunt current to ground. The classic example of TVS diode use is protecting outdoor telecom equipment from lightning strikes. Littelfuse produces surface mount and leaded diodes and TVS diode arrays for that, as well as TVS diodes for cars, personal electronics, data cables, and household appliances. Consult our Circuit Protection Selection Guide to guide your search for a solution.

Block Diagram

bbd53bf7-4d06-4434-8fd5-c7642003f6fc

Technology:
Product Series:TPSMB, TPSMA6L, SZ1SMB, SZP6SMB, SZ1SMA, SZSMF4L
Features:AEC-Q101 qualified; meets IEC standards for ESD protection and ISO for in-vehicle transient surges
Benefits:Excellent clamping capability; meets automotive industry standards; fast response time; compact design

Technology:
Product Series:AQ24COM-02
Features:AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage
Benefits:Ensures reliability of the equipment without performance degradation

Technology:
Product Series:AQ4022
Features:AEC-Q101 qualified; meets ESD protection levels specified under IEC 61000-4-2, ISO10605; low leakage current and clamping voltage
Benefits:Ensures reliability of the equipment without performance degradation

Technology:
Product Series:TPSMB, SZ1SMB, SZP6SMB, SZSMF4L
Features:Small form factor DO214-AA package; low clamping voltage
Benefits:Clamps the transient that is created when the MOSFET switches; ensuring reliability

Technology:
Product Series:526, 527, 30EV1K, 25EV1K, 828
Features:High voltage; ceramic body ensures compatibility with high temperature environment
Benefits:Provides safety protection from short circuit conditions

Technology:
Product Series:TPSMB
Features:AEC-Q101 qualified; meets IEC standards for ESD protection and ISO for in-vehicle transient surges
Benefits:Excellent clamping capability; meets automotive industry standards; fast response time

Traction Inverters Related Products

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Thermal Product Overview Image

Product SeriesThermal

Features

  • Available with ampere ratings from 6 A to 15 A
  • Low maximum resistance of 5 mΩ
  • Meet IEC 607301 and 60730-2-9 standards
  • UL Recognized
  • Certified lead-free, halogen-free, and RoHS compliant

Benefits

  • Available with multiple activation temperature ratings, from 72 ℃ to 90 ℃
  • PPTC fuses act as heaters to help keep bimetallic thermal cutoff devices latched until faults are removed
  • Higher current ratings than typical thermal cutoff devices
  • Compact sizes (e.g., 5.8x3.8x1.5 mm allow for ultra-thin battery pack design

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


Product SeriesGate Driver ICs

Features

Benefits

Littelfuse Product & Part Number

Features

Benefits


Littelfuse Product & Part Number


TVS Diode Array Product Category Image

Overvoltage Protection

Product SeriesTVS Diode Arrays

Features

Benefits


Littelfuse Product & Part Number


Fuses Product Category Image

Fuses & Overcurrent Protection

Product SeriesFuses

Features

Benefits


Littelfuse Product & Part Number


Bkg sm 001

Overvoltage Protection

Product SeriesTVS Diodes

Features

Benefits

Ask an Expert

Please let us know about your Traction Inverters project to have one of our experts help you find the best Littelfuse solution for your needs.